??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
RU140DS-2-90
HELP_VARIABLE
Company
PRiCi FA
Description
RU140DS - Indexing disc shaft type 140DS
Bill of material
RU140DS-2-90
MODEL
Model
RU140DS-2-90
LV1
LV1 type
Indexing disc shaft type
CODE
Code
RU
VAR10
NO
140DS
VAR15
Equal score
VAR20
Driving angle
°
VAR25
Motion curve
FIX02
Allowable radial load C1 (output shaft)
730 kgf
FIX04
Allowable axial load C2 (output shaft)
860 kgf
FIX06
Allowable torque Ts(output shaft)
See torque table kgf*m
FIX08
Allowable radial load C3 (input shaft)
440 kgf
FIX10
Maximum bending moment C4 (input shaft)
560 kgf
FIX12
Maximum torque C5 (input shaft)
75 kgf*m
FIX14
Moment of inertia C6(input shaft)
0.11 kgf*m^2
FIX16
Segmentation accuracy
±30 sec.
FIX18
weight
90.0 kg
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D