??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
RU190DA-4-270
HELP_VARIABLE
Company
PRiCi FA
Description
RU190DA - Indexing plate ultra-thin platform type 190DA
Bill of material
RU190DA-4-270
MODEL
Model
RU190DA-4-270
LV1
LV1 type
Indexing plate ultra-thin platform type
CODE
Code
RU
VAR10
NO
190DA
VAR15
Equal score
VAR20
Driving angle
°
FIX02
Allowable radial load C1 (output shaft)
1838 kgf
FIX04
Allowable axial load C2 (output shaft)
918 kgf
FIX06
Allowable torque Ts(output shaft)
See torque table kgf*m
FIX08
Allowable radial load C3 (input shaft)
510 kgf
FIX10
Maximum bending moment C4 (input shaft)
510 kgf
FIX12
Maximum torque C5 (input shaft)
61 kgf*m
FIX14
Moment of inertia C6(input shaft)
0.105 kgf*m^2
FIX16
Segmentation accuracy
±30 sec.
FIX18
weight
180 kg
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D