??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
SH70-3-F50-S70-M4-d11
HELP_VARIABLE
Company
PRiCi FA
Description
SH70 - High Precision SH70 of Planetary Reducer
Bill of material
SH70-3-F50-S70-M4-d11
MODEL
Model
SH70-3-F50-S70-M4-d11
MAT
Material
Equivalent to A6061
SUR
Surface treatment
anodic oxidation
CODE
Code
SH70
VAR10
SB
VAR15
F
mm
Enter value for VAR15
F
mm
cm
inch
ft
VAR20
S
mm
Enter value for VAR20
S
mm
cm
inch
ft
VAR25
M
mm
VAR30
d
mm
FIX10
L
92 mm
FIX15
JS
1 mm
FIX20
NJ
48 N*m
FIX25
EDZS
3300
FIX30
BX
≤5
FIX35
GX
7
FIX40
GL
0.42 kg*cm
FIX45
WD
-25~90
FIX50
FHDJ
IP64
FIX55
XL
≥97%
FIX60
ZL
1.3 kg
FIX65
h
20000 h
FIX95
PDF
PDF mm
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Wymiar
2D