??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
SR142-3-F110-S145-M5-d18
HELP_VARIABLE
Company
PRiCi FA
Description
SR142 - Standard SR142 of planetary reducer
Bill of material
SR142-3-F110-S145-M5-d18
MODEL
Model
SR142-3-F110-S145-M5-d18
MAT
Material
Equivalent to A6061
SUR
Surface treatment
anodic oxidation
CODE
Code
SR142
VAR10
SB
VAR15
F
mm
Enter value for VAR15
F
mm
cm
inch
ft
VAR20
S
mm
Enter value for VAR20
S
mm
cm
inch
ft
VAR25
M
mm
VAR30
d
mm
FIX10
L
120 mm
FIX15
CLJS
1 mm
FIX20
AD
60 mm
FIX25
NJ
600 N*m
FIX30
LJ
23 kg*m^2
FIX35
XL
96%
FIX40
HC
≤6
FIX45
ZL
12.8 kg
FIX50
JXNJ
1.5~2倍输出扭矩 N*m
FIX55
WD
-25~90 °C
FIX60
EDZS
4000 rpm
FIX65
JXZS
6000 rpm
FIX70
XZFX
极限输入转速
FIX75
RH
闭气系统终身润滑
FIX95
PDF
PDF mm
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D