??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
CP17AK16-6-6
HELP_VARIABLE
Company
PRiCi FA
Description
CP17A,CP17AK,CP17ALK,CP17ARK - Diaphragm coupling Double diaphragm aluminum alloy high torque stop screw fixed type
Bill of material
CP17AK16-6-6
MODEL
Model
LV1
Shaft hole shape
MMAT
Main body Material
Aluminum alloy
DMAT
Diaphragm, pin Material
stainless steel
MSUR
Main body Surface treatment
Natural anode
ATT
Attachment
Stop screw
CODE
Code
VAR02
D
mm
VAR04
Change d1 side aperture
VAR06
d1 selected
mm
VAR10
Change d2 side aperture
VAR12
d2 selected
mm
VAR14
RDC Specify unit 0.1mm
mm
FIX02
D
16 mm
FIX04
L
23.2 mm
FIX06
LF
8.00 mm
FIX08
F
3.0 mm
FIX10
M
M2.5
FIX12
Locking torque
0.7 N·m
FIX14
Allowable torque
0.60 N·m
FIX16
Maximum speed
23000 r/min
FIX18
Moment of inertia
2.4X10-7 kg/m^2
FIX20
Static Torsional Stiffness
130 N·m/rad
FIX22
Allowable radial deviation
0.2 mm
FIX24
Allowable angular deviation
2.500 °
FIX26
Allowable axial deviation
±0.3 mm
FIX28
weight
9 g
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D