??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
CP18AK16-6-6
HELP_VARIABLE
Company
PRiCi FA
Description
CP18A,CP18AK,CP18ALK,CP18ARK - Diaphragm coupling Single diaphragm aluminum alloy high torque stop bolt fixed type
Bill of material
CP18AK16-6-6
MODEL
Model
LV1
Shaft hole shape
MMAT
Main body Material
Aluminum alloy
DMAT
Diaphragm, pin Material
stainless steel
MSUR
Main body Surface treatment
Natural anode
ATT
Attachment
Hexagon socket bolt
CODE
Code
VAR02
No.
VAR04
Change d1 side aperture
VAR06
d1 selected
mm
VAR08
LDC Specify unit 0.1mm
mm
VAR10
Change d2 side aperture
VAR12
d2 selected
VAR14
RDC Specify unit 0.1mm
mm
FIX02
D
16 mm
FIX04
L
16.5 mm
FIX06
LF
8.10 mm
FIX08
A
5.0 mm
FIX10
F
3.0 mm
FIX12
M
M2.5
FIX14
Locking torque
1.0 N·m
FIX16
Rated torque
0.6 N·m
FIX18
Maximum speed
9000 r/min
FIX20
Moment of inertia
2.0X10-7 kg/m^2
FIX22
Static Torsional Stiffness
160 N·m/rad
FIX24
Allowable radial deviation
0.05 mm
FIX26
Allowable angular deviation
1 °
FIX28
Allowable axial deviation
±0.1 mm
FIX30
weight
7 g
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D