??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
CP24CL65-15-15
HELP_VARIABLE
Company
PRiCi FA
Description
CP24CL,CP24AL - Diaphragm coupling Double diaphragm high rigidity clamping type
Bill of material
CP24CL65-15-15
MODEL
model
MMAT
Main material
DMAT
Diaphragm material
stainless steel
MSUR
Main body surface treatment
ATT
Attachment
Hexagon socket bolt
CODE
code
VAR02
No.
VAR04
d1 selected
mm
VAR06
d2 selected
mm
FIX02
D
65 mm
FIX04
L
77.0 mm
FIX06
L1
25 mm
FIX08
M
M6
FIX10
Locking torque
N*m
FIX12
Rated torque
N*m
FIX14
Maximum speed
r/min
FIX16
Moment of inertia
kg*m^2
FIX18
Static torsional stiffness
N*m/rad
FIX20
Allowable radial deviation
0.2 mm
FIX22
Allowable angular deviation
°
FIX24
Allowable axial deviation
±0.6 mm
FIX95
PDF
PDF
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D