??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
CP33SK15-6-6
HELP_VARIABLE
Company
PRiCi FA
Description
CP33S,CP33SK,CP33SLK,CP33SAK - Cross coupling bolt clamping type
Bill of material
CP33SK15-6-6
MODEL
model
LV1
Shaft hole shape
MMAT
Main material
stainless steel
SMAT
Spacer ring material
POM
ATT
Attachment
Hexagon socket head bolt
CODE
code
VAR02
No.
VAR04
d1 Selection
mm
VAR06
d2 Selection
mm
VAR08
Change the hole diameter of d1 side
VAR10
Change d2 side aperture
FIX02
D
14.5 mm
FIX04
D1
15.0 mm
FIX06
d
5.0 mm
FIX08
L
18.4 mm
FIX10
l
6.6 mm
FIX12
A
4.5 mm
FIX14
F
3.2 mm
FIX16
M
M2.5
FIX18
Locking torque
1.0 N*m
FIX20
Rated torque
2 N*m
FIX22
Maximum speed
10000 r/min
FIX24
Moment of inertia
5.0x10^-7 kg*m^2
FIX26
Static torsional stiffness
90 N*m/rad
FIX28
Allowable radial deviation
0.8 mm
FIX30
Allowable angular deviation
3 °
FIX32
Allowable axial deviation
±0.45 mm
FIX34
weight
15.0 g
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D