??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
CP37A19-3-3
HELP_VARIABLE
Company
PRiCi FA
Description
CP37A - Threaded groove coupling stop bolt clamping type
Bill of material
CP37A19-3-3
MODEL
model
CP37A19-3-3
MMAT
Main material
aluminium alloy
MSUR
Main body surface treatment
Natural anode
ATT
Attachment
Hexagon socket head bolt
CODE
code
CP37A
VAR02
No.
VAR04
d1 Selection
mm
VAR06
d2 Selection
mm
VAR08
Change the hole diameter of d1 side
VAR10
Change d2 side aperture
FIX02
D
19.0 mm
FIX04
L
23 mm
FIX06
L1
3.1 mm
FIX08
M
M2.5
FIX10
Locking torque
1.0 N*m
FIX12
Rated torque
0.8 N*m
FIX14
top speed
10000 r/min
FIX16
Moment of inertia
8.39x10^-7 kg*m^2
FIX18
Static torsional stiffness
110 N*m/rad
FIX20
Allowable radial deviation
0.15 mm
FIX22
Allowable angular deviation
2 °
FIX24
Allowable axial deviation
±0.15 mm
FIX26
weight
14 g
FIX95
PDF
PDF
CAD-Modelle herunterladen
Sie haben noch keine CAD- oder PDF-Datei zum Download generiert.
Voransichten
3D
2D