??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
CP42A16-5-5
HELP_VARIABLE
Company
PRiCi FA
Description
CP42A,CP42S - Rigid Coupling Extended Bolt Clamping Type
Bill of material
CP42A16-5-5
MODEL
Model
MAT
Material
SUR
Surface treatment
ATT
Attachment
Hexagon socket head bolt
CODE
Code
VAR02
No.
VAR04
d1 selected
mm
VAR06
d2 selected
mm
FIX02
D
16 mm
FIX04
L
22 mm
FIX06
A
5 mm
FIX08
F1
2.5 mm
FIX10
F2
5.5 mm
FIX12
M
M2
FIX14
Locking torque
0.5 N*m
FIX16
Rated torque
0.3 N·m
FIX18
Maximum speed
39000 r/min
FIX20
Moment of inertia
kg/m^2
FIX22
Static Torsional Stiffness
N·m/rad
FIX24
weight
g
FIX95
PDF
PDF
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D