??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
CP49A12-3-3
HELP_VARIABLE
Company
PRiCi FA
Description
CP49A - Cross coupling bolt clamping short type
Bill of material
CP49A12-3-3
MODEL
Model
CP49A12-3-3
MMAT
Main material
aluminium alloy
SMAT
Spacer ring material
POM
SUR
surface treatment
Natural anode
ATT
Attachment
Hexagon socket head bolt
CODE
Code
CP49A
VAR02
No.
VAR04
d1 selected
mm
VAR06
d2 selected
mm
FIX02
D
12 mm
FIX04
L
14.9 mm
FIX06
L1
5 mm
FIX08
F
2.5 mm
FIX10
A
4.0 mm
FIX12
M
M2
FIX14
Locking torque
0.5 N*m
FIX16
Rated torque
0.2 N·m
FIX18
Maximum speed
13000 r/min
FIX20
Moment of inertia
7.1x10-8 kg/m^2
FIX22
Static Torsional Stiffness
9 N·m/rad
FIX24
Radial deviation
0.5 mm
FIX26
Angular deviation
2 °
FIX28
weight
3 g
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
2D