??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
CP59A12-4-4
HELP_VARIABLE
Company
PRiCi FA
Description
CP59A,CP59S - Parallel groove coupling bolt clamping lengthened type
Bill of material
CP59A12-4-4
MODEL
Model
MAT
Main material
SUR
Surface treatment
ATT
Attachment
Hexagon socket head bolt
CODE
Code
VAR02
D
mm
VAR04
d1 selected
mm
VAR06
d2 selected
mm
FIX02
D
12 mm
FIX04
L
18.5 mm
FIX06
L1
5.0 mm
FIX08
M
M2
FIX10
F
2.50 mm
FIX12
Locking torque
0.5 N*m
FIX14
Rated torque
0.4 N·m
FIX16
Maximum speed
52000 r/min
FIX18
Moment of inertia
kg*m^2
FIX20
Static Torsional Stiffness
N·m/rad
FIX22
Radial deviation
0.10 mm
FIX24
Axial deviation
mm
FIX26
Angular deviation
2 °
FIX28
weight
g
FIX95
PDF
PDF
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D