??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
MD11C8
HELP_VARIABLE
Company
PRiCi FA
Description
MD11C,MD11CN - Keyless bushing standard type with centering function
Bill of material
MD11C8
MODEL
Model
MAT
Material
S45C
SUR
Surface treatment
CODE
Code
VAR02
d
mm
FIX02
D
15 mm
FIX04
L1
12 mm
FIX06
L2
21 mm
FIX08
L3
22 mm
FIX10
La
26 mm
FIX12
D1
24 mm
FIX14
D2
27 mm
FIX16
Axial force transmitted
10 Ft(KN)
FIX18
Transmitted torque
39 Ft(Nm)
FIX20
Axial contact surface pressure
299 N/mm^2
FIX22
Hub contact surface pressure
159 N/mm^2
FIX24
Number of locking screws
3
FIX26
Locking screw specifications
M4×10
FIX28
Locking torque of locking screw
5.2 Ts(Nm)
FIX95
PDF
PDF
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D