??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
BYSR8
HELP_VARIABLE
Company
PRiCi FA
Description
BYSR - Precision Lock Nuts
Bill of material
BYSR8
MODEL
Model
BYSR8
BMAT
Main Body Material
Equivalent to SCM400
BHN
Main Body Hardness
28~32HRC
BSUR
Main Body Surface treatment
Blackening treatment
SMAT
Set Screw Material
Equivalent to SCM435
SHN
Set Screw Hardness
35~40HRC
SSUR
Set Screw Surface treatment
Blackening treatment
LMAT
Locking Metal Material
Phosphor Bronze
CODE
Code
BYSR
VAR02
M
FIX02
MxPitch (Fine)
8×0.75
FIX04
D
16 mm
FIX06
T
8 mm
FIX08
S
3 mm
FIX10
W
2.0 mm
FIX12
da
11 mm
FIX14
M1
2×M4
FIX16
Max. Tightening Torque
3.5 N·M
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D