??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
BZKDA623ZZ-20-15
HELP_VARIABLE
Company
PRiCi FA
Description
BZKDB,BZKD,BZKDA,BZKDFB,BZKDF,BZKDFA - Bearings with Housings - with Positioning Groove, T-Shaped Double Bearings, Key Groove Type
Bill of material
BZKDA623ZZ-20-15
MODEL
Model
LV1
Type
FMAT
Fixed seat material
BMAT
Bearing material
steel
FSUR
Fixed seat surface treatment
CODE
Code
VAR02
Bearing No.
VAR04
T Selection
mm
VAR06
h Selection/Specify unit 1mm
mm
FIX02
d
mm
FIX04
D
mm
FIX06
D Tolerance
mm
FIX08
dh
mm
FIX10
B
mm
FIX12
Ha
mm
FIX14
S
mm
FIX16
L3
mm
FIX18
L3 Tolerance
mm
FIX20
h1
mm
FIX22
h1 Tolerance
+0.1/0 mm
FIX24
L
mm
FIX26
L1
mm
FIX28
L2
mm
FIX30
G
mm
FIX32
d1
mm
FIX34
Applicable Key Nominal Dimension
VAR08
Additional chamfer C processing
FIX36
KKC
0 mm
VAR10
Additional chamfer C2 processing
VAR12
No Assembling Bearings
FIX95
PDF
PDF
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
Infos techniques
2D