??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
C-CFG3-10
HELP_VARIABLE
Company
PRiCi FA
Description
CFG,CFGS,C-CFG,C-CFGS,TL17S,TL18S - Cam Followers-Hexagon with Socket Flat Type
Bill of material
C-CFG3-10
MODEL
Model
LV1
Place of Origin
LV2
Type
MAT
Material
ATT
Attachment
CODE
Code
VAR02
d
mm
FIX02
d Tolerance
0/-0.010 mm
VAR04
D
mm
FIX04
M
M3×0.5
FIX06
k
5.0 mm
FIX08
W
7 mm
FIX10
W1
8.0 mm
FIX12
L
17 mm
FIX14
d1
- mm
FIX16
d2
- mm
FIX18
k1
- mm
FIX20
H
2.0 mm
FIX22
r
0.3 mm
FIX24
f(min.)
6.8 mm
FIX26
Basic Load Rating Cr (Dynamic)
1.47 KN
FIX28
Basic Load Rating Cor (Static)
1.18 KN
FIX30
Max. Allowable Load
0.36 KN
FIX32
Track Load Capacity
0.37 Kn
FIX34
Max. Rotational Speed
rpm
FIX36
Mass
4.5 g
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D