??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
CFHRS6-16
HELP_VARIABLE
Company
PRiCi FA
Description
CFHR,CFHM,CFHRS,CFHMS - Solid Eccentric Cam Followers
Bill of material
CFHRS6-16
MODEL
Model
LV1
Shape
LV2
Type
MAT
Material
Equivalent to SUJ2
ATT
Attachment
1 Hex Nut (S45C Carbon Steel, Black Oxide)
CODE
Code
VAR02
d
mm
FIX02
d Tolerance
0/-0.012 mm
VAR04
D
mm
FIX04
D Tolerance
0/-0.008 mm
FIX06
M
M6×1.0
FIX08
k
9 mm
FIX10
W
11 mm
FIX12
W1
12.0 mm
FIX14
L
28 mm
FIX16
d1
- mm
FIX18
e
0.25 mm
FIX20
H
3 mm
FIX22
r
0.5 mm
FIX24
Basic Load Rating Cr (Dynamic)
3.59 kN
FIX26
Basic Load Rating Cor (Static)
3.58 kN
FIX28
Max. Allowable Load
2.11 kN
FIX30
Track Load Capacity
kN
FIX32
Max. Rotational Speed
rpm
FIX34
Mass
18 g
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D