??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
CFRFN5-20-5
HELP_VARIABLE
Company
PRiCi FA
Description
CFRFN,CFSRFN - Pin external thread type for roller cam follower
Bill of material
CFRFN5-20-5
MODEL
Model
LV1
type
L * F size specified type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
D
mm
FIX02
Dg6 tol
-0.004/-0.012 mm
VAR04
L specified unit 1mm
mm
Enter value for VAR04
L specified unit 1mm
mm
cm
inch
ft
VAR06
F
mm
Enter value for VAR06
F
mm
cm
inch
ft
FIX04
M (coarse thread)
M5
FIX06
Ta
2 mm
FIX08
B
8 mm
FIX10
(C)
9.2 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D