??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
TLG38S5
HELP_VARIABLE
Company
PRiCi FA
Description
CFRTU,C-CFRTU,TLG37S,CFRTUH,C-CFRTUH,TLG38S,CFRT,C-CFRT,TLG39S,CFRTH,C-CFRTH,TLG10S - Roller Followers - Solid
Bill of material
TLG38S5
MODEL
Model
LV1
Type
LV2
Load Type
LV3
Place of Origin
MAT
Material
CODE
Code
VAR02
d
mm
FIX02
D
16 mm
FIX04
a
12.0 mm
FIX06
Wa
11 mm
FIX08
W1
12 mm
FIX10
r
0.5 mm
FIX12
Basic Load Rating C(Dynamic)
KN
FIX14
Basic Load Rating Cor(Static)
KN
FIX16
Max. Rotational Speed
rpm
FIX95
PDF
PDF
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D