??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
CFSTZ6
HELP_VARIABLE
Company
PRiCi FA
Description
CFSTZ,CFSTZF - Roller Followers - Separate - With Seal
Bill of material
CFSTZ6
MODEL
Model
LV1
Type
LV2
Place of Origin
Import
MAT
Material
Equivalent to SUJ2
CODE
Code
VAR02
d
mm
FIX02
D
19 mm
FIX04
a
14.0 mm
FIX06
Wa
13.8 mm
FIX08
W1
14 mm
FIX10
e
2.5 mm
FIX12
h
0.8 mm
FIX14
Basic Load Rating C(Dynamic)
4.12 KN
FIX16
Basic Load Rating Cor(Static)
4.550 KN
FIX18
Max. Rotational Speed
20000 rpm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D