??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
EHMFB3-25
HELP_VARIABLE
Company
PRiCi FA
Description
EHMFB,EHMF - Rod End Coupling Rods - Both Ends Threaded - L Configurable
Bill of material
EHMFB3-25
MODEL
Model
MAT
Material
Equivalent to S45C
SUR
Surface treatment
ATT
Attachment
Hex Nut (Right/Left-hand thread 1 pc. each)
HMAT
Hex Nut Material
Equivalent to S45C
HSUR
Hex Nut Surface treatment
Trivalent Bright Chromat
CODE
Code
VAR02
M(Coarse)
VAR04
L Specify unit 1mm
mm
Enter value for VAR04
L Specify unit 1mm
mm
cm
inch
ft
FIX02
L1
8 mm
FIX04
S
7 mm
FIX06
B
6 mm
FIX08
(e)
6.9 mm
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D