??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
GZC38CN4
HELP_VARIABLE
Company
PRiCi FA
Description
GZC37CN,GZC37S,GZC38C,GZC38CN,GZC39CN,GZC39AM,GZC10C,GZC10CN,GZC10AM - Bearing cover
Bill of material
GZC38CN4
MODEL
Model
LV1
type1
LV2
type2
CODE
Code
VAR02
V
mm
FIX02
Applicable bearing
673
FIX04
Applicable bolt
M3
FIX06
Ha
26 mm
FIX08
P.C.D.
16 mm
FIX10
W
21 mm
FIX12
T
5 mm
FIX14
d
3.5 mm
FIX16
d1
6.5 mm
FIX18
D
6 mm
FIX20
S
1.5 mm
VAR04
Supplied with lubricating grease replenishing hole
VAR06
FC Specified unit: 1mm
mm
VAR08
Change the number of installation holes
VAR10
Change mounting hole type
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D