??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
PH13C5
HELP_VARIABLE
Company
PRiCi FA
Description
PH13C,PH13CL - Rod end spherical plain bearing
Bill of material
PH13C5
MODEL
Model
LV1
Thread type
External thread
LV2
Thread Direction
RMAT
Rod end material
carbon steel
SUR
Rod end surface treatment
Galvanizing treatment
GMAT
Gasket material
copper
IMAT
Inner ring material
carbon steel
HE
Inner ring heat treatment
quench
CODE
Code
VAR02
d
mm
FIX02
B
8 mm
FIX04
dk
11.110 mm
FIX06
C1(max)
6.00 mm
FIX08
d2(max)
18 mm
FIX10
G(H6)
M5×0.8
FIX12
h
33 mm
FIX14
L1(min)
19 mm
FIX16
L2(max)
42.0 mm
FIX18
R1(min)
0.3 mm
FIX20
Rated dynamic load
4.4 KN
FIX22
Rated static load
4.6 KN
FIX24
Mass
0.013 kg
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D