??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
PH22C5
HELP_VARIABLE
Company
PRiCi FA
Description
PH22C,PH22CL - Rod end spherical plain bearing outer ring single seam type
Bill of material
PH22C5
MODEL
Model
LV1
Thread type
Internal thread
LV2
Thread Direction
RMAT
Rod end material
carbon steel
SUR
Rod end surface treatment
Galvanizing treatment
GMAT
Gasket material
carbon steel
IMAT
Inner ring material
carbon steel
HE
Inner ring heat treatment
quench
CODE
Code
VAR02
d
mm
FIX02
B
6 mm
FIX04
dk
10.0 mm
FIX06
C1
4.5 mm
FIX08
d2(max)
21 mm
FIX10
G
M5×0.8
FIX12
L2
30 mm
FIX14
L3
11 mm
FIX16
L4
42 mm
FIX18
L5
5.0 mm
FIX20
W
10 mm
FIX22
d4
10 mm
FIX24
d5
13 mm
FIX26
R1(min)
0.3 mm
FIX28
Rated dynamic load
3.4 KN
FIX30
Rated static load
8.1 KN
FIX32
Mass
0.016 kg
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D