??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
TLZ37AM5-27
HELP_VARIABLE
Company
PRiCi FA
Description
TLZ37AM - Support for cam bearing follower Step type
Bill of material
TLZ37AM5-27
MODEL
Model
TLZ37AM5-27
MAT
material
A5052
SUR
surface treatment
Natural anode
CODE
Code
TLZ37AM
VAR02
d
mm
VAR04
A Specified unit: 1mm
mm
Enter value for VAR04
A Specified unit: 1mm
mm
cm
inch
ft
FIX02
dh7 tolerance
+0.012/0 mm
FIX04
a1
8.0 mm
FIX06
a2
4.5 mm
FIX08
B
24 mm
FIX10
b1
6.0 mm
FIX12
b2
12 mm
FIX14
G
15 mm
FIX16
N
6.0 mm
FIX18
T
7 mm
FIX20
Mounting bolt specification
M5
FIX22
C
8.0 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D