??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
CL20CB1.0-18-8-B-6
HELP_VARIABLE
Company
PRiCi FA
Description
CL19CB,CL20CB,CL21CB - Spur Gears- Induction Hardened
Bill of material
CL20CB1.0-18-8-B-6
MODEL
Model
LV1
Shaft Bore Config
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Blackening treatment
ATT
Attachment
CODE
Code
VAR02
Module
VAR04
Number of teeth
mm
VAR06
B
8 mm
VAR08
Gear shape
VAR10
Axle hole diameter P specified unit 1mm
mm
FIX02
Base circle diameter d
mm
FIX04
Addendum circle diameter D
mm
FIX06
Root circle diameter G
mm
FIX08
H
mm
FIX10
L
mm
FIX12
l1
mm
FIX14
l2
mm
FIX16
Flexural strength with allowable transfer force
N·m
FIX18
M(coarse thread)
FIX20
Accessory set screw
VAR12
Stop screw hole additional processing
VAR14
Additional processing holes on the side
VAR16
KFC Specify unit 1mm
mm
VAR18
KTC Specify unit 1mm
mm
VAR20
K Specify unit 1mm
mm
VAR22
QFC Specify unit 1mm
mm
VAR24
QTC Specify unit 1mm
mm
VAR26
M to choose
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D