??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
CL33Q26-12
HELP_VARIABLE
Company
PRiCi FA
Description
CL33Q - Non contact magnetic gear - standard type
Bill of material
CL33Q26-12
MODEL
Model
CL33Q26-12
LV1
Combination type
Orthorhombic type
MAT
Material of magnet part
Neodymium magnet
SUR
Surface treatment of magnet part
Electrodeposition coating
CODE
Code
CL33Q
VAR02
D
mm
VAR04
d XZ
mm
FIX02
Ha
25.5 mm
FIX04
W
14 mm
FIX06
l
5 mm
FIX08
M
M2.5
FIX10
Tightening torque
0.333 N*m
FIX12
F
1.5 mm
FIX14
E
11.5 mm
FIX16
Allowable torque
0.097 N·m
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D