??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
SFXVS3-10-F10-G5
HELP_VARIABLE
Company
PRiCi FA
Description
SFXV,SFXVN,SFXVS,SFXVL,SFXVNL,SFXVSL - Cantilever pin, embedded with external thread mounting, buckle ring groove type, standard type
Bill of material
SFXVS3-10-F10-G5
MODEL
Model
LV1
LV1 type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
D
mm
FIX02
Dgc
-0.002/-0.008 mm
VAR04
Y
mm
Enter value for VAR04
Y
mm
cm
inch
ft
VAR06
F
mm
Enter value for VAR06
F
mm
cm
inch
ft
VAR08
G
mm
Enter value for VAR08
G
mm
cm
inch
ft
VAR10
N
mm
VAR12
(SET)
FIX04
Pg6
3 mm
FIX10
M
3
FIX06
Ha
7 mm
FIX08
W
5 mm
FIX12
d
2.0 mm
FIX14
d rongcha
+0.060/0 mm
FIX16
m
0.50 mm
FIX18
n
2 mm
FIX95
PDF
XXZL
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D