??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
XBX25CB3-10-F10-G3-MA3
HELP_VARIABLE
Company
PRiCi FA
Description
XBX25CB,XBX25CN,XBX25S - Cantilever pin, insert male thread mounting, male thread type, hexagon type
Bill of material
XBX25CB3-10-F10-G3-MA3
MODEL
Model
LV1
LV1 type
Hexagon type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
D
mm
FIX02
Dg6
-0.002/-0.008
VAR04
Y
mm
Enter value for VAR04
Y
mm
cm
inch
ft
VAR06
F
mm
Enter value for VAR06
F
mm
cm
inch
ft
VAR08
G
mm
Enter value for VAR08
G
mm
cm
inch
ft
VAR10
MA
FIX04
Pg6
3 mm
FIX06
M
M3
FIX08
Ba
6 mm
FIX10
(C)
6.8 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D