??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
XBX33CB6-10-F10-T1
HELP_VARIABLE
Company
PRiCi FA
Description
XBX33CB,XBX33CN,XBX33S - Cantilever pin, heavy load type, embedded internal thread, buckle groove type
Bill of material
XBX33CB6-10-F10-T1
MODEL
Model
LV1
LV1 type
Buckle groove type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
D
mm
FIX02
Dg6
-0.004/-0.012
VAR04
Y
mm
Enter value for VAR04
Y
mm
cm
inch
ft
VAR06
F
mm
Enter value for VAR06
F
mm
cm
inch
ft
VAR08
T
mm
VAR10
(SET)
FIX04
M
3
FIX06
V
8 mm
FIX08
Ha
14 mm
FIX10
W
12 mm
FIX12
d
5.0 mm
FIX14
d rongcha
+0.075/0
FIX16
m
0.70 mm
FIX18
n
2 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D