??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
ZZ23CB8-20-M3
HELP_VARIABLE
Company
PRiCi FA
Description
ZZ23CB,ZZ25CB - Rotary Shafts - One End Tapped - Standard Type
Bill of material
ZZ23CB8-20-M3
MODEL
Model
LV1
D Tolerance Selection
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Blackening treatment
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
VAR04
Change L Dimension Tolerance
VAR06
L Specify unit 0.1mm
mm
Enter value for VAR06
L Specify unit 0.1mm
mm
cm
inch
ft
VAR08
M (Coarse)Selection
mm
VAR10
Additional plane machining
VAR12
FC Specify unit 1mm
mm
VAR14
G Specify unit 1mm
mm
VAR16
WFC Specify unit 1mm
mm
VAR18
J Specify unit 1mm
mm
VAR20
W Specify unit 1mm
mm
VAR22
V Specify unit 1mm
mm
FIX04
H
0.0 mm
VAR24
Additional open CAM with groove processing
VAR26
UC Specify unit 1mm
mm
FIX06
d
0 mm
FIX08
l1
0 mm
VAR28
Additional ring groove processing
VAR30
TA Specify unit 1mm
mm
VAR32
TB Specify unit 1mm
mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D