??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
ZZ33CB8-25-M3-N3-KA11-A3
HELP_VARIABLE
Company
PRiCi FA
Description
ZZ33CB,ZZ34CB - Rotary Shafts - Both End Tapped with Keyway
Bill of material
ZZ33CB8-25-M3-N3-KA11-A3
MODEL
Model
LV1
D Tolerance Selection
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Blackening treatment
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
VAR04
Change L Dimension Tolerance
VAR06
L Specify unit 0.1mm
mm
Inserisci valore per VAR06
L Specify unit 0.1mm
mm
cm
inch
ft
VAR08
M (Coarse)Selection
mm
VAR10
N (Coarse)Selection
mm
VAR12
Keyway selection
VAR14
KA Specify unit 1mm
mm
VAR16
A Specify unit 1mm
mm
VAR18
KB Specify unit 1mm
mm
VAR20
B Specify unit 1mm
mm
VAR22
KC Specify unit 1mm
mm
VAR24
C Specify unit 1mm
mm
FIX04
b Reference Dimension
3 mm
FIX06
b Tolerance
-0.004/-0.029 mm
FIX08
t Reference Dimension
1.8 mm
FIX10
t Tolerance
+0.1/0 mm
VAR26
Additional plane machining
VAR28
FC Specify unit 1mm
mm
VAR30
G Specify unit 1mm
mm
VAR32
WFC Specify unit 1mm
mm
VAR34
J Specify unit 1mm
mm
VAR36
W Specify unit 1mm
mm
VAR38
V Specify unit 1mm
mm
FIX12
H
0.0 mm
VAR40
Additional open CAM with groove processing
VAR42
UC Specify unit 1mm
mm
FIX14
d
0 mm
FIX16
l1
0 mm
VAR44
Additional ring groove processing
VAR46
TA Specify unit 1mm
mm
VAR48
TB Specify unit 1mm
mm
FIX18
d
0.0 mm
FIX20
m
0.00 mm
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D