??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
ZZ67CB8-24-F2-T2-W5
HELP_VARIABLE
Company
PRiCi FA
Description
ZZ67CB - Rotary Shafts - D-Cut
Bill of material
ZZ67CB8-24-F2-T2-W5
MODEL
Model
ZZ67CB8-24-F2-T2-W5
LV1
D Tolerance Selection
g6
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Blackening treatment
CODE
Code
ZZ67CB
VAR02
D
mm
FIX02
D Tolerance
-0.005/-0.014
VAR04
Change L Dimension Tolerance
VAR06
L Specify unit 0.1mm
mm
Enter value for VAR06
L Specify unit 0.1mm
mm
cm
inch
ft
VAR08
F Specify unit 0.1mm
mm
VAR10
T Specify unit 0.1mm
mm
VAR12
W Specify unit 1mm
mm
Enter value for VAR12
W Specify unit 1mm
mm
cm
inch
ft
VAR14
Additional plane machining
VAR16
FC Specify unit 1mm
mm
VAR18
G Specify unit 1mm
mm
VAR20
WFC Specify unit 1mm
mm
VAR22
J Specify unit 1mm
mm
VAR24
W Specify unit 1mm
mm
VAR26
V Specify unit 1mm
mm
FIX04
H
0.0 mm
VAR28
Additional Wrench Flats processing
VAR30
SC Specify unit 1mm
mm
FIX06
W
7 mm
FIX08
l2
0 mm
VAR32
Additional ring groove processing
VAR34
TA Specify unit 1mm
mm
VAR36
TB Specify unit 1mm
mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D