??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
JLX67CBM3-5-F0-E1
HELP_VARIABLE
Company
PRiCi FA
Description
JLX66CB,JLX67CB,JLX66S,JLX67S - Pivot Pins - Diameter Tolerance Selectable - Shape S (Set Screw Flat)
Bill of material
JLX67CBM3-5-F0-E1
MODEL
Model
MAT
Material
HN
Hardness
SUR
Surface treatment
CODE
Code
VAR02
D Tolerance Select
VAR04
D
mm
VAR06
L Specify unit 0.1mm
mm
Enter value for VAR06
L Specify unit 0.1mm
mm
cm
inch
ft
FIX04
N
0.5 mm
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
E Specify unit 1mm
mm
Enter value for VAR10
E Specify unit 1mm
mm
cm
inch
ft
VAR12
Tapping
FIX06
M(Coarse)
0
FIX08
L
0 mm
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D