??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
ZDX16CB4-1-6-E2-F3
HELP_VARIABLE
Company
PRiCi FA
Description
ZDX16CB,ZDX16S - Fulcrum Pins - Configurable - Wrench Flats
Bill of material
ZDX16CB4-1-6-E2-F3
MODEL
Model
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
D
mm
VAR04
L Specify unit 0.1mm
mm
Enter value for VAR04
L Specify unit 0.1mm
mm
cm
inch
ft
VAR06
A Selection
mm
VAR08
E Specify unit 0.1mm
mm
Enter value for VAR08
E Specify unit 0.1mm
mm
cm
inch
ft
VAR10
F Specify unit 1mm
mm
Enter value for VAR10
F Specify unit 1mm
mm
cm
inch
ft
FIX02
M×P(Coarse)
2.6×0.45
FIX04
l
0.8 mm
FIX06
W
0.8 mm
FIX08
Ba
2.0 mm
FIX10
h
1.0 mm
FIX12
h1
2.0 mm
FIX14
C
0.4 mm
FIX16
Wa
5 mm
VAR12
Adds a relief to M.
FIX18
g
0.0 mm
FIX20
f
0.0 mm
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D