??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
TPKH19S8M150-E-12
HELP_VARIABLE
Company
PRiCi FA
Description
TPH_S8M,TPKH_S8M,TPBH_S8M,TPNH_S8M - Keyless Timing Pulleys - S8M Type With Centering Function
Bill of material
TPKH19S8M150-E-12
MODEL
Model
MAT
Pulley Material
FMAT
Flange Material
BMAT
Bushing Material
Equivalent to S45C
SUR
Pulley Surface treatment
FSUR
Flange Surface treatment
BSUR
Bushing Surface treatment
CODE
Code
VAR02
Number of Teeth
mm
VAR04
Nominal width
FIX01
Belt Width Used
15mm
FIX02
A
17 mm
FIX04
W
22 mm
VAR06
Pulley Shape
VAR08
Shaft Bore Dia. d selected
mm
FIX06
Y
0.0 mm
FIX08
P.D.
48.38 mm
FIX10
O.D.
47.01 mm
FIX12
F
55 mm
FIX14
E
40 mm
FIX16
Allowable maximum torque
N·m
FIX18
D1
28.5 mm
FIX20
(L)
6.5 mm
VAR10
Not riveted flange
VAR12
Flange cut
VAR14
FC Specify unit 0.5mm
mm
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D