??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
TPNI16T10150
HELP_VARIABLE
Company
PRiCi FA
Description
TPI_T10,TPKI_T10,TPBI_T10,TPNI_T10,TPDI_T10,TPKDI_T10,TPBDI_T10,TPNDI_T10 - Pulleys with Teeth - T10 Type
Bill of material
TPNI16T10150
MODEL
Model
LV1
type
MAT
Pulley Material
FMAT
Flange Material
BMAT
Bearing Material
steel
SUR
Pulley Surface treatment
CODE
Code
VAR02
Number of Teeth
VAR04
Applicable Belt
VAR06
Shaft Bore Dia. d
mm
FIX02
P.D.
50.93 mm
FIX04
O.D.
49.05 mm
FIX06
F
58 mm
FIX08
E
40 mm
FIX10
A
17 mm
FIX12
W
22 mm
FIX14
S
mm
FIX16
Dh
mm
FIX18
Bearing Dimensions No.
FIX20
Bearing Dimensions D
mm
FIX22
Bearing Dimensions B
mm
VAR10
Not riveted flange
VAR12
Flange cut
VAR14
FC Specify unit 0.5mm
mm
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D