??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
TPPA9-15
HELP_VARIABLE
Company
PRiCi FA
Description
TPPA,TPPB,TPPM,TPPS,TPPAF,TPPBF,TPPMF,TPPSF-W - Idler - Belt Backside Tensioning - Both Sides Bearing
Bill of material
TPPA9-15
MODEL
Model
LV1
type
MAT
Pulley Material
Equivalent to Aluminium alloy
FMAT
Flange Material
Equivalent to Aluminium alloy
BMAT
Bearing Material
steel
SUR
Pulley Surface treatment
Natural Anode Treatment
CODE
Code
VAR02
W
mm
VAR04
Nominal
FIX02
D
15 mm
FIX04
F
mm
FIX06
A
mm
FIX08
Applicable Belt Nominal Width
- Inch
FIX10
Applicable Belt Nominal Width mm
040 mm
FIX12
Bearing Dimensions No.
675ZZ×2
FIX14
Bearing Dimensions d
5 mm
FIX16
Bearing Dimensions B
2.5 mm
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D