??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
C-TBG185T5-100
HELP_VARIABLE
Company
PRiCi FA
Description
C-TBG_T5 - Synchronization band-T5 type-Economic type
Bill of material
C-TBG185T5-100
MODEL
Model
C-TBG185T5-100
MAT
Subject Material
Neoprene
SUR
Tooth surface treatment
-
AOT
Anbient operating temp
- °C
CODE
Code
C-TBG
VAR02
Belt number
VAR04
Nominal width of belt
VAR06
No. of Teeth of small Pulley
VAR08
No. of Teeth of Large Pulley
AV086
C Inter-shaft Distance
57.500
FIX02
Tooth number
37 mm
FIX04
Belt circumference
185 mm
FIX06
Pitch
5 mm
FIX10
Lr
2.65 mm
FIX12
h
1.20 mm
FIX14
Ha
2.20 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D