??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
C-TBG54XL025
HELP_VARIABLE
Company
PRiCi FA
Description
C-TBG_XL - Synchronization band-XL type-Economic type
Bill of material
C-TBG54XL025
MODEL
Model
C-TBG54XL025
MAT
Subject Material
Neoprene
SUR
Tooth surface treatment
-
AOT
Anbient operating temp
- °C
CODE
Code
C-TBG
VAR02
Belt number
VAR04
Nominal width of belt
VAR06
No. of Teeth of small Pulley
VAR08
No. of Teeth of Large Pulley
AV086
C Inter-shaft Distance
33.020
FIX02
Tooth number
27 mm
FIX04
Belt circumference
137.16 mm
FIX06
Pitch
5.08 mm
FIX08
2P
50 °
FIX10
Lr
2.57 mm
FIX12
h
1.27 mm
FIX14
Ha
2.30 mm
FIX16
Rr
0.38 mm
FIX18
Ra
0.38 mm
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D