??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
TBU400T10-150
HELP_VARIABLE
Company
PRiCi FA
Description
TBU_T10 - Synchronization band-T10 type
Bill of material
TBU400T10-150
MODEL
Model
TBU400T10-150
MAT
Subject Material
Polyurethane
SUR
Tooth surface treatment
-
AOT
Anbient operating temp
- °C
CODE
Code
TBU
VAR02
Belt number
VAR04
Nominal width of belt
VAR06
No. of Teeth of small Pulley
VAR08
No. of Teeth of Large Pulley
AV086
C Inter-shaft Distance
130.000
FIX02
Tooth number
40 mm
FIX04
Belt circumference
400.00 mm
FIX06
Pitch
10 mm
FIX10
L
3.50 mm
FIX12
h
2.50 mm
FIX14
Ha
4.50 mm
FIX20
Unit weight
42 g/m
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D