??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
GL107D6
HELP_VARIABLE
Company
PRiCi FA
Description
GL107D - Steel universal ball turning screw type · hexagon bolt type
Bill of material
GL107D6
MODEL
Model
GL107D6
LV1
type
Screw type
LV2
type
Economical
MAT1
Body material
Equivalent to S45C
MAT2
Ball Material
Equivalent to SUJ2
SUR
Surface treatment
nickelage
CODE
Code
GL107D
VAR02
No.
FIX02
D
12 mm
FIX04
M
6
FIX06
T
1.5 mm
FIX08
d1
6.350 mm
FIX10
h1
9.0 mm
FIX12
h2
12 mm
FIX14
W
1.5 mm
FIX16
W1
1.5 mm
FIX18
D1
0 mm
FIX20
D2
0.0 mm
FIX22
h3
0.0 mm
FIX24
h4
0.0 mm
FIX26
S
0 mm
FIX28
V
0 mm
FIX30
Unit load
5 kg
FIX32
Allowable load
6 kg
FIX34
Body weight
35 g
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D