??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
GL15S20-15
HELP_VARIABLE
Company
PRiCi FA
Description
GL15CB,GL15CN,GL15AM,GL15S,GL16CB,GL16CN,GL16AM,GL16S - Metal Rollers - With Bearings
Bill of material
GL15S20-15
MODEL
Model
LV1
lV1
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
No.
VAR04
L Selection
mm
FIX02
D
20 mm
FIX04
d
6 mm
FIX06
D1(H7)
15 mm
FIX08
dh
10 mm
FIX10
Ba
5 mm
FIX12
Bearing Used
696ZZ×2
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D