??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
GL21CN50-15-100-E5-F5
HELP_VARIABLE
Company
PRiCi FA
Description
GL21CN,GL22CN,GL23CN - Hollow Rollers with Shafts
Bill of material
GL21CN50-15-100-E5-F5
MODEL
Model
LV1
Type
MAT
Material
Equivalent to S25C
SUR
Surface Treatment
Electroless Nickel Plating
CODE
Code
VAR02
D
mm
VAR04
dg6 Selection
mm
VAR06
L Specify unit 10mm
mm
Enter value for VAR06
L Specify unit 10mm
mm
cm
inch
ft
VAR08
E Specify unit 1mm
mm
Enter value for VAR08
E Specify unit 1mm
mm
cm
inch
ft
VAR10
F Specify unit 1mm
mm
Enter value for VAR10
F Specify unit 1mm
mm
cm
inch
ft
VAR12
M (Coarse) Selection
VAR14
N (Coarse) Selection
VAR16
P Specify unit 1mm
mm
VAR18
S Specify unit 1mm
mm
FIX02
d1
40.0 mm
FIX04
D1
43 mm
FIX06
Ba
25 mm
FIX08
t
1.15 mm
FIX10
t Tolerance
+0.14/0 mm
FIX12
d2
14.3 mm
FIX14
d2 Tolerance
0/-0.11 mm
FIX16
Applicable Type D Retaining Ring
JIS C Type 15
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D