??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
GL29CB30
HELP_VARIABLE
Company
PRiCi FA
Description
GL29C,GL29CB,GL29CN,GL29AM - Guide Rollers - Flat
Bill of material
GL29CB30
MODEL
Model
BMAT
Body Material
SUR
Surface Treatment
RMAT
Retaining Ring Material
BEMAT
Bearing Material
Steel
CODE
Code
VAR02
D
mm
FIX02
d
6 mm
FIX04
P
19 mm
FIX06
dh
16 mm
FIX08
T
12 mm
FIX10
S
3 mm
FIX12
W
6 mm
FIX14
Bearing Used
626ZZ
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D