??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
GL55DHR3-12
HELP_VARIABLE
Company
PRiCi FA
Description
GL55UHB,GL55UHW,GL55DHR,GL55SMR,GL56UHB,GL56UHW,GL56SMR - Rubber coated bearing circular arc type
Bill of material
GL55DHR3-12
MODEL
Model
LV1
Bearing material
MAT
Material
HN
Hardness
SUR
Surface treatment
CODE
Code
VAR02
d
mm
VAR04
D
FIX02
Allowable load
N
FIX04
B
3 mm
FIX06
Da
7 mm
FIX08
B1
0 mm
FIX10
r(min.)
0.1 mm
FIX12
DS(min.)
3.9 mm
FIX14
Ds(max.)
4.1 mm
FIX16
R1(max.)
0.1 mm
FIX18
Using bearings
683ZZ
FIX20
R
5 mm
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
2D