??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
RLAD30-3-8-L100
HELP_VARIABLE
Company
PRiCi FA
Description
RLAH,RLAM,RLAD,RLSH,RLSM,RLSD - Pipe Rollers - Straight Type(L100~1000) - Urethane Baked
Bill of material
RLAD30-3-8-L100
MODEL
Model
CMAT
Core Material
SUR
Surface Treatment (Lining)
Urethane (Natural Color)
HN
Hardness
CODE
Code
VAR02
D
mm
VAR04
Urethane Thickness T Selection
mm
VAR06
dH9 Selection
mm
VAR08
L Selection
mm
FIX02
d1
mm
FIX04
D1
22 mm
FIX06
Ba
10 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D