??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
RLBAD20-T3-6-L100
HELP_VARIABLE
Company
PRiCi FA
Description
RLBAH,RLBAM,RLBAD,RLBSH,RLBSM,RLBSD - Hollow Rollers - With Bearings - Urethane Baked
Bill of material
RLBAD20-T3-6-L100
MODEL
Model
CMAT
Core Material
BMAT
Bearing Material
Steel
SUR
Surface Treatment (Lining)
Urethane (Natural Color)
HN
Hardness
CODE
Code
VAR02
D
mm
VAR04
Urethane Thickness T Selection
mm
VAR06
d
mm
VAR08
L
mm
FIX02
Bearing Used
B696ZZ
FIX04
D1
15 mm
FIX06
Ba
5 mm
FIX08
d1
mm
FIX95
PDF
PDF
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
Infos techniques
2D