??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
BTP07A10-0.5
HELP_VARIABLE
Company
PRiCi FA
Description
BTP01A,BTP02A,BTP03A,BTP04A,BTP05A,BTP06A,BTP07A,BTP08A,BTP09A,BTP10A,BTP11U,BTP12U,BTP13U,BTP14U,BTP15U - Flat belt - General - domestic
Bill of material
BTP07A10-0.5
MODEL
Model
LV1
Place of Origin
domestic
MAT
Material of conveying surface
MAT1
Conveying surface texture
MAT2
Friction coefficient of conveying surface
MAT3
Roller surface material
Polyester fabric
MAT4
Roller surface texture
woven design
COL
colour
CODE
Code
VAR02
Belt width W (minimum width 1 mm)
mm
Enter value for VAR02
Belt width W (minimum width 1 mm)
mm
cm
inch
ft
VAR04
Perimeter L (m) minimum unit: 0.001m
m
VAR06
Add PVC anti deviation guide strip
FIX02
Fabric layers
mm
FIX04
Total thickness
mm
FIX06
Weight
Kg/mm²
FIX08
Minimum wheel diameter
mm
FIX10
Allowable stress
kg/cm
FIX12
Continuous service temperature
°C
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D