??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
PD12CN15-P5-11
HELP_VARIABLE
Company
PRiCi FA
Description
PD12CB,PD12CN,PD12AM,PD12S - Pulleys for Flat Belts - Crowned
Bill of material
PD12CN15-P5-11
MODEL
Model
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
D
mm
VAR04
Shaft hole specifications
VAR06
d Selection
mm
VAR08
T Selection
mm
FIX02
Da
12 mm
FIX04
l
8 mm
FIX06
l1
4 mm
FIX08
M
3
FIX10
L
13 mm
FIX12
b
0 mm
FIX14
b Tolerance
0 mm
FIX16
t
0.0 mm
FIX18
t Tolerance
0 mm
VAR10
Boss Cut
VAR12
BC Specify unit of 0.5mm
mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D